IESNA:LM-63-2002
[TEST]P956877
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31799
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3731 4671.6 5521.8 6180.1 6716.8 7020.5 7163.3 7214.2 7471.9 8023.4
8934.4 10085.1 11217.7 12122.1 12913.3 13635.5 14091.8 14208.4 13927.7 13216.9
11782.3 9302.1 7678.7 6431.2 5093.4 3583.3 2355.5 1651.3 1288.5 1112.9
1009.5 848.6 719 249.5 121.5 19.7 0
3731 4704.4 5562.9 6232.6 6725 7058.2 7228.9 7276.5 7489.9 7987.3
8829.3 9957 11068.3 12003.9 12803.3 13525.5 14067.2 14262.5 14083.6 13481.2
12283 9991.5 7988.9 6708.6 5387.2 3906.6 2568.9 1733.4 1329.6 1152.3
1019.3 861.8 725.5 308.6 129.7 24.6 0
3731 4663.4 5505.4 6181.7 6708.6 7091.1 7302.8 7393.1 7560.5 8007
8724.3 9725.6 10792.5 11733.1 12493.1 13100.4 13670 13947.4 13876.8 13395.9
12432.3 10858.2 8655.4 7119 5807.4 4372.8 2920.1 1940.2 1434.6 1191.7
1052.2 915.9 784.6 599.1 305.3 36.1 0
3731 4663.4 5480.8 6155.4 6718.4 7150.1 7439 7590.1 7747.6 8092.3
8625.8 9402.2 10324.7 11209.4 11921.8 12506.2 12997 13394.2 13500.9 13343.3
12763.9 11688.7 10178.6 8391.1 6708.6 5213.2 3645.7 2334.1 1592.2 1211.4
1045.6 907.7 774.8 617.2 433.3 169.1 0
3731 4525.5 5318.3 6011 6605.2 7130.4 7549 7826.4 8003.7 8276.2
8719.4 9289 10026 10776.1 11450.7 12031.8 12504.5 12924.8 13223.5 13303.9
13144.7 12655.6 11706.8 10272.2 8596.3 6884.2 5129.5 3381.4 2124 1424.8
1086.6 965.2 838.8 640.2 431.7 134.6 0
3731 4453.2 5168.9 5843.6 6467.3 7045.1 7570.4 7985.6 8268 8532.2
8863.8 9339.8 9891.4 10546.3 11206.2 11862.7 12420.8 12857.5 13187.4 13459.9
13671.6 13601 13303.9 12629.3 11463.9 9953.7 8011.9 6143.9 4131.5 2550.8
1654.6 1131 819.1 495.7 249.5 65.7 0
3731 4315.4 4937.5 5572.7 6189.9 6795.6 7379.9 7900.3 8332 8678.3
9029.6 9413.7 9835.6 10360.8 10963.2 11646.1 12348.6 13026.5 13627.3 14155.8
14636.8 15165.3 15403.3 15551.1 15518.2 14848.5 13569.8 11532.8 8837.6 5986.4
3455.2 1794.1 915.9 528.5 257.7 88.6 0
3731 4210.3 4709.3 5254.3 5818.9 6352.4 6925.3 7481.7 8016.8 8489.6
8962.3 9400.6 9797.8 10226.2 10676 11158.6 11718.3 12351.9 13044.6 13780
14582.6 15734.9 16665.6 17233.6 17880.3 18348.1 18408.8 17780.2 16145.3 13499.3
9835.6 6347.5 3235.3 1319.7 471.1 91.9 0
3731 4021.5 4372.8 4779.9 5226.4 5699.1 6180.1 6656.1 7127.2 7611.4
8118.6 8588.1 9098.5 9632 10186.8 10743.3 11360.5 12053.2 12819.7 13688
14702.4 16240.5 17767 18812.6 20147.1 21718 23398.8 24519.9 24280.3 22023.3
17376.4 11265.3 4778.3 1459.2 459.6 95.2 0
3731 3988.7 4338.3 4712.6 5134.4 5580.9 6037.2 6491.9 6941.7 7398
7847.8 8313.9 8806.4 9339.8 9891.4 10464.2 11101.1 11805.3 12593.2 13491.1
14503.8 16132.1 17670.2 18802.8 20229.2 21941.2 23776.4 24945.1 24723.5 22323.7
17273 10562.7 4047.8 1117.8 361.1 82.1 0
3731 3864 4044.5 4287.5 4581.3 4901.4 5224.7 5564.5 5915.8 6270.3
6628.2 6997.5 7370.1 7764 8187.5 8635.7 9128.1 9686.2 10359.2 11127.4
12063 13550.2 14677.8 15790.7 17148.2 18781.4 20314.6 20979.3 20285 17637.4
13020 7247 2089.6 438.3 146.1 32.8 0
3731 3772 3873.8 4019.9 4221.8 4440.1 4678.1 4922.7 5170.6 5434.8
5692.5 5940.4 6196.5 6450.9 6720.1 7004.1 7302.8 7665.6 8085.8 8630.7
9418.6 10396.9 11063.4 11808.6 12699.9 13671.6 14334.8 14103.3 12944.5 10771.2
7778.8 3980.5 1298.4 387.4 133 31.2 0
3731 3690 3704.7 3772 3882 3995.3 4144.7 4292.4 4438.5 4591.1
4724.1 4843.9 4944 5036 5100 5141 5182.1 5210 5255.9 5362.6
5618.7 5769.7 5797.6 5853.4 5940.4 6019.2 5804.2 5123 4151.2 3076.1
2091.2 1185.1 594.2 251.1 121.5 42.7 0
3731 3517.6 3391.2 3325.6 3319 3345.3 3389.6 3438.8 3473.3 3494.6
3493 3452 3387.9 3297.7 3177.8 3031.8 2856.1 2673.9 2506.5 2350.6
2189.7 2046.9 1927.1 1828.6 1743.2 1656.2 1547.9 1401.8 1199.9 929.1
676.3 497.4 344.7 221.6 126.4 36.1 0
3731 3358.4 3127 3025.2 3000.6 3021.9 3067.9 3117.1 3141.7 3135.2
3100.7 3040 2951.3 2841.3 2713.3 2582 2445.8 2309.5 2174.9 2027.2
1877.8 1743.2 1644.7 1585.6 1562.7 1565.9 1562.7 1516.7 1403.4 1214.7
924.1 636.9 446.5 293.8 146.1 32.8 0
3731 3233.7 2954.6 2844.6 2849.6 2911.9 2980.9 3025.2 3028.5 2998.9
2941.5 2859.4 2762.6 2650.9 2532.8 2416.2 2293.1 2163.4 2030.5 1907.4
1813.8 1733.4 1679.2 1644.7 1615.2 1580.7 1526.5 1470.7 1401.8 1291.8
1124.4 883.1 579.4 320.1 152.7 32.8 0
3731 3113.8 2826.6 2752.7 2798.7 2884 2951.3 2984.2 2971 2920.1
2841.3 2747.8 2639.4 2532.8 2419.5 2309.5 2234 2143.7 2030.5 1940.2
1879.5 1799 1672.6 1572.5 1506.8 1442.8 1377.2 1311.5 1252.4 1198.3
1134.2 1030.8 843.7 646.7 379.2 91.9 0
3731 3046.5 2759.3 2718.2 2797 2879.1 2946.4 2966.1 2934.9 2854.5
2757.6 2647.7 2529.5 2424.4 2334.1 2283.3 2222.5 2160.1 2099.4 1964.8
1845 1749.8 1654.6 1565.9 1474 1393.6 1314.8 1242.6 1167.1 1080.1
994.7 917.6 804.3 694.3 485.9 188.8 0
3731 2989.1 2716.6 2711.7 2798.7 2877.5 2936.5 2943.1 2895.5 2808.5
2698.5 2577.1 2468.7 2368.6 2301.3 2243.9 2170 2069.9 1981.2 1874.5
1792.5 1700.5 1610.3 1528.2 1459.2 1388.7 1313.2 1236 1145.7 1045.6
935.6 838.8 714 540 357.8 149.4 0
3731 2956.2 2695.3 2710 2805.2 2882.4 2934.9 2925.1 2864.3 2760.9
2632.9 2513.1 2411.3 2334.1 2298 2211 2076.4 1920.5 1858.1 1805.6
1712 1639.8 1577.4 1485.5 1416.6 1362.4 1291.8 1208.1 1108 998
878.2 825.6 710.7 464.5 338.1 206.8 0
3731 2949.7 2682.1 2711.7 2806.9 2885.7 2933.3 2920.1 2846.3 2729.7
2600.1 2481.9 2381.7 2334.1 2278.3 2168.4 1971.4 1841.7 1808.9 1744.9
1662.8 1574.1 1490.4 1426.4 1387 1352.6 1288.5 1209.7 1114.5 1004.6
888 917.6 732.1 489.2 372.6 137.9 0
3731 2949.7 2680.5 2716.6 2808.5 2887.3 2931.6 2925.1 2852.8 2731.4
2600.1 2480.2 2380.1 2335.8 2273.4 2161.8 1956.6 1843.3 1817.1 1743.2
1657.9 1561 1492.1 1406.7 1395.2 1352.6 1286.9 1209.7 1121.1 1002.9
891.3 904.4 628.7 505.6 367.7 133 0
